您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2303239
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Cross-connector for terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/40/2303239.prj},{NB=2303239},{MANUID=2303239},{AAF040=0.007},{AAC900=7},{AAP367=2},{AAO663=4017918058494},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85369095},{AAO676=2303239},{DESCSHORT=Switching jumper},{DESCLONG=Switching jumper, pitch: 7 mm, color: silver},{MANUTYPEDESC=USBR 2-7},{PREVIEW=../../../_pool_/e8/27/49867_2000_int_04.png},{INTNO=4017918058494},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAD124=No},{BAA351=silver-colored},{BAG640=screwable},{BAB888=switchable link},{BAD383=Yes},{AAC034=No},{AAW338=Switching jumper},{AAU734=Switching jumper, pitch: 7 mm, color: silver},{AAO057=USBR 2-7},{COO=PL},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2303239 - USBR 2-7
Bill of material
PHOENIX CONTACT 2303239
Product number of the Manufacturer
2303239
Short Description
Switching jumper
Long Description
Switching jumper, pitch: 7 mm, color: silver
Manufacturer Type Description
USBR 2-7
Preview
International product number
4017918058494
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.007
kg
Grid dimensions
7
mm
Design
switchable link
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918058494
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pitch: 7 mm, color: silver
Product type
USBR 2-7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型