??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2303226 - FBR 10-5-EX
Bill of material
PHOENIX CONTACT 2303226
Product number of the Manufacturer
2303226
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 5 mm, color: silver
Manufacturer Type Description
FBR 10-5-EX
Preview
International product number
4017918108892
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.014 kg
Grid dimensions
5 mm
Design
Cross connector
Insulation present
No
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918108892
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 5 mm, color: silver
Product type
FBR 10-5-EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models