??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2303161 - EBL 4- 5
Bill of material
PHOENIX CONTACT 2303161
Product number of the Manufacturer
2303161
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 5.2 mm, number of positions: 4, color: gray
Manufacturer Type Description
EBL 4- 5
Preview
International product number
4017918058449
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
net weight
0.002 kg
Grid dimensions
5.200 mm
Design
insert bridge
Insulation present
No
Number of bridged terminals
4
shock-hazard protection present
No
GTIN
4017918058449
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 5.2 mm, number of positions: 4, color: gray
Product type
EBL 4- 5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models