??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2302997 - FLKM-D15 SUB/S/ZFKDS
Bill of material
PHOENIX CONTACT 2302997
Product number of the Manufacturer
2302997
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB pin strip 1x 15-position, connection 2: Spring-cage connection 16-position
Manufacturer Type Description
FLKM-D15 SUB/S/ZFKDS
Preview
International product number
4017918943967
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
45 mm
height
77 mm
net weight
0.066 kg
depth
51.5 mm
Pole number
15
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918943967
Manufacturer product designation
Interface module
Manufacturer product description
Standard 1:1 D-SUB module, with spring-cage connection and D-SUB pin strip, no. of positions 15
Product type
FLKM-D15 SUB/S/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели