??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2302942 - FLKM 40/ZFKDS
Bill of material
PHOENIX CONTACT 2302942
Product number of the Manufacturer
2302942
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 40-position, connection 2: Spring-cage connection 40-position, number of channels: 2, control logic: plusschaltend
Manufacturer Type Description
FLKM 40/ZFKDS
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
112.5 mm
height
77 mm
net weight
0.146 kg
depth
52.5 mm
Pole number
40
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918941451
Manufacturer product designation
Interface module
Manufacturer product description
Standard 1:1 FLK module, with spring-cage connection and flat-ribbon cable connector, no. of positions 40
Product type
FLKM 40/ZFKDS
GLN of manufacturer
4063151
International product number
4017918941451
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models