??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2302926 - FLKM 26/ZFKDS
Bill of material
PHOENIX CONTACT 2302926
Product number of the Manufacturer
2302926
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 26-position, connection 2: Spring-cage connection 26-position
Manufacturer Type Description
FLKM 26/ZFKDS
Preview
International product number
4017918941499
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
78.75 mm
height
77 mm
net weight
0.10556 kg
depth
52.50 mm
Pole number
26
Degree of soiling
2
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918941499
Manufacturer product designation
Interface module
Manufacturer product description
Standard 1:1 FLK module, with spring-cage connection and flat-ribbon cable connector, no. of positions 26
Product type
FLKM 26/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型