??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2302913 - FLKM 20/ZFKDS
Bill of material
PHOENIX CONTACT 2302913
Product number of the Manufacturer
2302913
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 20-position, connection 2: Spring-cage connection 20-position
Manufacturer Type Description
FLKM 20/ZFKDS
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
56.25 mm
height
77 mm
net weight
0.084 kg
depth
52.5 mm
Pole number
20
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918941437
Manufacturer product designation
Interface module
Manufacturer product description
Standard 1:1 FLK module, with spring-cage connection and flat-ribbon cable connector, no. of positions 20
Product type
FLKM 20/ZFKDS
GLN of manufacturer
4063151
International product number
4017918941437
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models