??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2302887 - FLKM 10/ZFKDS
Bill of material
PHOENIX CONTACT 2302887
Product number of the Manufacturer
2302887
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 10-position, connection 2: Spring-cage connection 10-position
Manufacturer Type Description
FLKM 10/ZFKDS
Preview
International product number
4017918941406
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
33.65 mm
height
77 mm
net weight
0.0663 kg
depth
52.50 mm
Pole number
10
Degree of soiling
2
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918941406
Manufacturer product designation
Interface module
Manufacturer product description
Standard 1:1 FLK module, with spring-cage connection and flat-ribbon cable connector, no. of positions 10
Product type
FLKM 10/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models