??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2302450-1
Bill of material
2302450-1
Part Number
2302450-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2302450-1
TE Internal Description
MATENET, FEMALE INSERT MODUL, BLACK
Connector Style
Housing for female terminals
Connector System
Wire-to-Wire
Sealable
No
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
No
Number of Positions
2
Number of Rows
1
Color
Black
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
.5 mm [ .019 in ]
Terminal Position Assurance
No
Mounting Feature
Without
Polarized
Yes
Centerline
1.8 mm [ .07 in ] Pitch
Length
5.25 mm [ .206 in ]
Width
15.95 mm [ .627 in ]
Height
4.9 mm [ .192 in ]
Circuit Application
Signal
Connector Position Assurance Capable
No
Serviceable
No
Voransichten
3D
2D
CAD-Modelle herunterladen