??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2301942-2
Bill of material
2301942-2
Part Number
2301942-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2301942-2
TE Internal Description
HVA280 PLUG ASSY
Connector Style
Housing for female terminals
Connector System
Wire-to-Wire
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
On the Terminal
Number of Positions
2
Number of Rows
1
Nominal Voltage Architecture
600 V
Color
Orange
Connector Code
B
Mating Tab Width
2.8 mm [ .11 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Connector Position Assurance Capable
Yes
Previews
3D
2D
Download CAD models