目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2301-DIN-DN25-SD44-130-070-0-8692
Buerkert
Products (A - Z)
8185
Powered by
CAD模型選擇
{buerkert/produkteaz/8185/2301-din.prj},{NB=2301-DIN-DN25-SD44-130-070-0-8692},{PPATH=2301sblschweiss.prj},{DN=25},{D=29.0x1.5},{LTA=SD44},{L=130.00},{ANTG=070},{WW=0},{DWST=EE},{WKST=VA},{KV=12},{KH=1.000},{SAA=N3},{NR=8},{LTACF=0},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Buerkert
Description
2301-DIN - 2/2-way Globe Control Valve with stainless steel design DIN 11850
Bill of material
2301-DIN-DN25-SD44-130-070-0-8692
Orifice size
25
25
Port Connection DSxWS
29.0x1.5
29.0x1.5
mm
Port connection
SD44
SD44
Actuator size
070
070
Cv-Value-Water
12
12
m³/h
Prepared for Controller of type...
8692
8693
8694
8692
8693
8694
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型