??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2300889 - DFLK-32 SMKDS3/SMKDS3
Bill of material
PHOENIX CONTACT 2300889
Product number of the Manufacturer
2300889
Short Description
Interface module
Long Description
VARIOFACE feed-through module, for direct 1:1 coupling of individual signal cables up to 2.5 mm², via angled screw connection terminal blocks at both ends; no. of positions: 32
Manufacturer Type Description
DFLK-32 SMKDS3/SMKDS3
Preview
International product number
4017918903237
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
width
180 mm
height
27.500 mm
rated voltage
150 V
rated current
4 A
Application standards
EN 60664-1
net weight
0.156 kg
depth
49 mm
Pole number
32
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
Screw connection
mounting type
Wall mounting
GTIN
4017918903237
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE feed-through module, for direct 1:1 coupling of individual signal cables up to 2.5 mm², via angled screw connection terminal blocks at both ends; no. of positions: 32
Product type
DFLK-32 SMKDS3/SMKDS3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part