目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2300-ASME-CLAMP-DN25-TG04-050-0-8696
Buerkert
Products (A - Z)
2300
Powered by
CAD模型選擇
{buerkert/produkteaz/2300/2300-asme-clamp.prj},{NB=2300-ASME-CLAMP-DN25-TG04-050-0-8696},{PPATH=2300sbls.prj},{DN=25},{D=50.5x25.4x1.65},{LTA=TG04},{ANTG=050},{WW=0},{DWST=EE},{WKST=VA},{KV=16},{NR=5},{LTAC=1},{ANTYV=8696},{ANTYVB='8696'},{STLAB=},{DIST1=4.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Buerkert
Description
2300-ASME-CLAMP - 2/2-way Angle-Seat Control Valve
Bill of material
2300-ASME-CLAMP-DN25-TG04-050-0-8696
Orifice size
25
25
mm
Port Connection D1TxD2TxST
50.5x25.4x1.65
50.5x25.4x1.65
mm
Port connection
TG04
TG04
Actuator size
050
050
Kv-Value-Water
16
16
m³/h
Prepared for Controller of type...
8696
8696
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型