??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
230_75_lpi - Signal Transformer
Bill of material
230-75-LPI
Part Number
230-75-LPI
Description
International Low Profile Transformer, 18VA Power, 115V/230V Input, 230VCT Output Series, 115V Output Parallel
Power
18 VA
Output Series
230VCT
Output Parallel
115V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.95 lbs (0.43 kg)
Length
2.63 in. (66.8 mm)
Width
2.19 in. (55.6 mm)
Height
1.18 in. (30 mm)
Previews
3D
2D
Download CAD models