??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
230_25_lpi - Signal Transformer
Bill of material
230-25-LPI
Part Number
230-25-LPI
Description
International Low Profile Transformer, 6VA Power, 115V/230V Input, 230VCT Output Series, 115V Output Parallel
Power
6 VA
Output Series
230VCT
Output Parallel
115V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.39 lbs (0.18 kg)
Length
2.37 in. (60.2 mm)
Width
1.65 in. (41.9 mm)
Height
0.89 in. (22.6 mm)
Previews
3D
2D
Download CAD models