您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
23.613M20
Jacob
Applications
e-mobility
Powered by
CAD模型選擇
{jacob/anwendung/e_mobility/236xxmxx.prj},{NB=23.613M20},{ARTNR=23.613M20},{L=6.5},{SW1=22},{EK1=24.4},{SW2=27},{EK2=29},{H=38.5},{STGEW=50.2},{PACK=50},{TEMPV=-30},{TEMPH=100},{VER=32},{NDM=20},{EF007839=20.0},{EF001742=-30},{EF003712=1.500},{EF000368=6.5},{EF000177=22},{EF005466=8.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{HELP=23.613M20},{ARTNRX=23.613M20},{A=M20x1.5},{C=8 - 11.5},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATD=SBR/NBR},{MATDR=Stahl verzinkt},{MATZS=Messing vernickelt},{MATS=Edelstahl},{IP54=IP54},{NORM1=CE},{NORM=UKCA},{CTN=74199990},{DESCSHORT=MS-FAVORIT-KABELV. M20/PG13}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Jacob
Description
23.6xxMxx - FAVORIT metric messing
Bill of material
23.613M20
Article No.
23.613M20
23.613M20
Connecting thread
M20x1.5
M20x1.5
mm
Sealing area
8 - 11.5
8 - 11.5
mm
Length of Thread
6.5
6.5
mm
Wrench size 1
22
22
mm
Across corners
24.4
24.4
mm
Wrench size 2
27
27
mm
Across corners
29
29
mm
Height
38.5
38.5
mm
Unit weight
50.2
50.2
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material Sealing Elements
SBR/NBR
Material Washers
Steel zinc-plated
Material clamp
Galvanized steel
Material Bolts
Stainless steel
Packaging Unit
50
50
PCS
Protection grade
IP54
EN 60529
Temperature range
-30
°C
Temperature range
100
°C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型