??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Durable
Description
23/24 Series - Light Medium Duty - Economy Series - 250LB
Bill of material
23PO25GB8206YY
Part Number
23PO25GB8206YY
Series
Overall Size
Bolt Hole Pattern
1-3/4" x 2-7/8" slotted to 3"
Mounting Bolt Size
5/16 Inch
Wheel Dia.
Inch
Tread Width
1 1/4 Inch
Wheel Type
Load Cap.
180 lbs.
Bearing Type
Wheel Color
Overall Height
3 1/4 Inch
Swivel Radius
2 1/4 Inch
Brake Options
Finish
Previews
3D
2D
Download CAD models