??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2295978 - FLKMS-D15 SUB/S/ZFKKDS/PE
Bill of material
PHOENIX CONTACT 2295978
Product number of the Manufacturer
2295978
Short Description
Interface module
Long Description
Interface module, connection 1: Spring-cage connection 16-position, connection 2: D-SUB pin strip 15-position
Manufacturer Type Description
FLKMS-D15 SUB/S/ZFKKDS/PE
Preview
International product number
4017918448011
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
width
64 mm
height
90 mm
rated voltage
25 V
rated current
2.500 A
Application standards
DIN EN 50178: 1998-04
net weight
0.090 kg
depth
62 mm
Pole number
15
mounting type
Top-hat rail TH35
GTIN
4017918448011
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and one D-SUB miniature pin strip, integrated PE contact for connecting the PCB and DIN rail, 15-pos.
Product type
FLKMS-D15 SUB/S/ZFKKDS/PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part