??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2295965 - FLKMS-D37 SUB/S/ZFK3DS/PE
Bill of material
PHOENIX CONTACT 2295965
Product number of the Manufacturer
2295965
Short Description
Interface module
Long Description
Interface module, connection 1: Spring-cage connection 39-position, connection 2: D-SUB pin strip 37-position
Manufacturer Type Description
FLKMS-D37 SUB/S/ZFK3DS/PE
Preview
International product number
4017918464530
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
width
79 mm
height
90 mm
rated voltage
25 V
rated current
2.500 A
Application standards
DIN EN 50178: 1998-04
net weight
0.132 kg
depth
73 mm
Pole number
37
mounting type
Top-hat rail TH35
GTIN
4017918464530
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and D-Subminiature pin strip, for mounting on NS 35/7.5 or NS 32, 37-pos.
Product type
FLKMS-D37 SUB/S/ZFK3DS/PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part