??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2295949 - FLKMS-D 9 SUB/B/ZFKKDS/PE
Bill of material
PHOENIX CONTACT 2295949
Product number of the Manufacturer
2295949
Short Description
Interface module
Long Description
Interface module, connection 1: Spring-cage connection 10-position, connection 2: D-SUB socket strip 9-position
Manufacturer Type Description
FLKMS-D 9 SUB/B/ZFKKDS/PE
Preview
International product number
4017918448028
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
width
41 mm
height
90 mm
rated voltage
25 V
rated current
2.500 A
Application standards
DIN EN 50178: 1998-04
net weight
0.062 kg
depth
62 mm
Pole number
9
mounting type
Top-hat rail TH35
GTIN
4017918448028
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and D-Subminiature socket strip, for mounting on NS 35/7.5 or NS 32, 9-pos.
Product type
FLKMS-D 9 SUB/B/ZFKKDS/PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作