??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2295936 - FLKMS-D25 SUB/B/ZFK3DS/PE
Bill of material
PHOENIX CONTACT 2295936
Product number of the Manufacturer
2295936
Short Description
Interface module
Long Description
Interface module, connection 1: Spring-cage connection, connection 2: D-SUB socket strip 25-position
Manufacturer Type Description
FLKMS-D25 SUB/B/ZFK3DS/PE
Preview
International product number
4017918448004
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
67 mm
height
90 mm
rated voltage
25 V
rated current
2.500 A
Application standards
DIN EN 50178: 1998-04
net weight
0.110 kg
depth
73 mm
Pole number
25
mounting type
Top-hat rail TH35
GTIN
4017918448004
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and D-Subminiature socket strip, for mounting on NS 35/7.5 or NS 32, 25-pos.
Product type
FLKMS-D25 SUB/B/ZFK3DS/PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part