??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2295554 - PLC-V8/FLK14/OUT
Bill of material
PHOENIX CONTACT 2295554
Product number of the Manufacturer
2295554
Short Description
System connection
Long Description
V8 adapter for 8 x PLC-INTERFACE (6.2 mm), controller: PLC system cabling of output cards, connection 1: Screw connection 1x, connection 2: IDC/FLK pin strip 1x 14-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: plusschaltend
Manufacturer Type Description
PLC-V8/FLK14/OUT
Preview
International product number
4017918189143
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
24 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
49.93 mm
height
41 mm
net weight
0.107 kg
depth
56 mm
Pole number
14
Design of the electrical connection (head 1)
Plug-in connection
type of electrical connection, control side
blade terminal
GTIN
4017918189143
Manufacturer product designation
System connection
Manufacturer product description
V8 adapter for 8 x PLC-INTERFACE (6.2 mm), controller: PLC system cabling of output cards, connection 1: Screw connection 1x, connection 2: IDC/FLK pin strip 1x 14-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: plusschaltend
Product type
PLC-V8/FLK14/OUT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models