??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2295062 - FLKM-2FLK14/KDS3-MT/PPA/S7
Bill of material
PHOENIX CONTACT 2295062
Product number of the Manufacturer
2295062
Short Description
Passive module
Long Description
VARIOFACE interface module for Siemens SIMATIC® S7-300, for max. 16 channels, with SIMATIC®-specific labeling (1 - 20), knife disconnect terminal block and test connection, module width: 113 mm
Manufacturer Type Description
FLKM-2FLK14/KDS3-MT/PPA/S7
Preview
International product number
4017918339982
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
60 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
UKCA
width
112.3 mm
height
79.35 mm
net weight
0.252 kg
depth
52.5 mm
Pole number
14
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918339982
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module for Siemens SIMATIC® S7-300, for max. 16 channels, with SIMATIC®-specific labeling (1 - 20), knife disconnect terminal block and test connection, module width: 113 mm
Product type
FLKM-2FLK14/KDS3-MT/PPA/S7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD