??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2293695 - UM 45-D37SUB/B/ZFKDS
Bill of material
PHOENIX CONTACT 2293695
Product number of the Manufacturer
2293695
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB socket strip 1x 37-position, connection 2: Spring-cage connection 38-position
Manufacturer Type Description
UM 45-D37SUB/B/ZFKDS
Preview
International product number
4017918120597
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
width
120 mm
height
45 mm
net weight
0.11577 kg
depth
50.00000 mm
Pole number
37
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918120597
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and D-Subminiature socket strip, for mounting on NS 35/7.5, 37-pos.
Product type
UM 45-D37SUB/B/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型