??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2293679 - UM 45-D15SUB/B/ZFKDS
Bill of material
PHOENIX CONTACT 2293679
Product number of the Manufacturer
2293679
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB socket strip 1x 15-position, connection 2: Spring-cage connection 16-position
Manufacturer Type Description
UM 45-D15SUB/B/ZFKDS
Preview
International product number
4017918120573
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
width
64 mm
height
45 mm
net weight
0.05884 kg
depth
50.00 mm
Pole number
15
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918120573
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and D-Subminiature socket strip, for mounting on NS 35/7.5, 15-pos.
Product type
UM 45-D15SUB/B/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models