??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2293611 - UM 45-D 9SUB/S/ZFKDS
Bill of material
PHOENIX CONTACT 2293611
Product number of the Manufacturer
2293611
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB pin strip 1x 9-position, connection 2: Spring-cage connection 10-position
Manufacturer Type Description
UM 45-D 9SUB/S/ZFKDS
Preview
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
width
53 mm
height
45 mm
net weight
0.072 kg
depth
50 mm
Pole number
9
mounting type
Top-hat rail TH35
GTIN
4017918120511
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and D-Subminiature pin strip, for mounting on NS 35/7.5, 9-pos.
Product type
UM 45-D 9SUB/S/ZFKDS
GLN of manufacturer
4063151
International product number
4017918120511
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)