??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2293569 - UM 45-FLK34/ZFKDS
Bill of material
PHOENIX CONTACT 2293569
Product number of the Manufacturer
2293569
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 34-position, connection 2: Spring-cage connection 34-position
Manufacturer Type Description
UM 45-FLK34/ZFKDS
Preview
rated voltage
25 V
rated current
1 A
International product number
4017918120467
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Application standards
EN IEC 60664-1
certificate/approval
cUL Recognized, UL Recognized
width
110 mm
height
45 mm
depth
50.423808 mm
net weight
0.1258 kg
Pole number
34
Degree of soiling
2
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918120467
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and flat-ribbon cable connector, for mounting on NS 35/7.5, 34-pos.
Product type
UM 45-FLK34/ZFKDS
URI of the product
http://www.phoenixcontact.com/product/2293569
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型