??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2293543 - UM 45-FLK20/ZFKDS
Bill of material
PHOENIX CONTACT 2293543
Product number of the Manufacturer
2293543
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 20-position, connection 2: Spring-cage connection 20-position
Manufacturer Type Description
UM 45-FLK20/ZFKDS
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
75 mm
height
45 mm
net weight
0.061 kg
depth
50.5 mm
Pole number
20
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918120443
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and flat-ribbon cable connector, for mounting on NS 35/7.5, 20-pos.
Product type
UM 45-FLK20/ZFKDS
GLN of manufacturer
4063151
International product number
4017918120443
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)