??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2293530 - UM 45-FLK16/ZFKDS
Bill of material
PHOENIX CONTACT 2293530
Product number of the Manufacturer
2293530
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 16-position, connection 2: Spring-cage connection 16-position
Manufacturer Type Description
UM 45-FLK16/ZFKDS
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
64 mm
height
45 mm
net weight
0.085 kg
depth
50.5 mm
Pole number
16
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918120436
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and flat-ribbon cable connector, for mounting on NS 35/7.5, 16-pos.
Product type
UM 45-FLK16/ZFKDS
GLN of manufacturer
4063151
International product number
4017918120436
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD