??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2293527 - UM 45-FLK14/ZFKDS
Bill of material
PHOENIX CONTACT 2293527
Product number of the Manufacturer
2293527
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 14-position, connection 2: Spring-cage connection 14-position
Manufacturer Type Description
UM 45-FLK14/ZFKDS
Preview
International product number
4017918120429
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
59 mm
height
45 mm
net weight
0.04385 kg
depth
50.500000 mm
Pole number
14
Degree of soiling
2
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918120429
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with spring-cage connection and flat-ribbon cable connector, for mounting on NS 35/7.5, 14-pos.
Product type
UM 45-FLK14/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models