??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2291587 - FLKM 50/KDS3-MT/PPA/AN/PLC
Bill of material
PHOENIX CONTACT 2291587
Product number of the Manufacturer
2291587
Short Description
Passive module
Long Description
VARIOFACE interface module for Siemens SIMATIC® S7-400, with labeling (1-50), knife disconnect terminal block and test connection, module width: 259 mm
Manufacturer Type Description
FLKM 50/KDS3-MT/PPA/AN/PLC
Preview
International product number
4017918184636
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
rated voltage
60 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
UKCA
width
258.4 mm
height
77 mm
net weight
0.464 kg
depth
52.5 mm
Pole number
50
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918184636
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module for Siemens SIMATIC® S7-400, with labeling (1-50), knife disconnect terminal block and test connection, module width: 259 mm
Product type
FLKM 50/KDS3-MT/PPA/AN/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models