??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2291121 - FLKM 50/32P/PLC
Bill of material
PHOENIX CONTACT 2291121
Product number of the Manufacturer
2291121
Short Description
Passive module
Long Description
Interface module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 50-position, number of channels: 32, control logic: plusschaltend
Manufacturer Type Description
FLKM 50/32P/PLC
Preview
International product number
4017918058265
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
60 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
UKCA
width
190.8 mm
height
89.6 mm
net weight
0.301 kg
depth
66 mm
Pole number
50
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918058265
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module, for 32 channels, each with an additional terminal block per signal for a common plus potential
Product type
FLKM 50/32P/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models