??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2290614 - FLKM 50/KDS3-MT/PPA/PLC
Bill of material
PHOENIX CONTACT 2290614
Product number of the Manufacturer
2290614
Short Description
Passive module
Long Description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: IDC/FLK pin strip 1x 50-position, number of channels: 32, control logic: plusschaltend
Manufacturer Type Description
FLKM 50/KDS3-MT/PPA/PLC
Preview
International product number
4017918058142
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
60 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
UKCA
width
213.45 mm
height
77 mm
net weight
0.385 kg
depth
52.5 mm
Pole number
50
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918058142
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module, for 32 channels with knife disconnect terminal blocks and test sockets to the peripherals and the system
Product type
FLKM 50/KDS3-MT/PPA/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models