??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
2290423 - FLKM 14/KDS3-MT/PPA/PLC
Lista materiale
PHOENIX CONTACT 2290423
Product number of the Manufacturer
2290423
Short Description
Passive module
Long Description
Interface module, connection 1: Screw connection with disconnect knife 12-position, connection 2: IDC/FLK pin strip 1x 14-position, number of channels: 8, control logic: plusschaltend
Manufacturer Type Description
FLKM 14/KDS3-MT/PPA/PLC
Preview
International product number
4017918058036
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
60 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
UKCA
width
67.35 mm
height
77.07 mm
net weight
0.126 kg
depth
52.5 mm
Pole number
14
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918058036
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module, for 8 channels with knife disconnect terminal blocks and test sockets to the peripherals and the system
Product type
FLKM 14/KDS3-MT/PPA/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD