??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2289243-1
Bill of material
2289243-1
Part Number
2289243-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2289243-1
TE Internal Description
WS-35-001, SEAL, GRN, 10.59-11.59, DTSK
Seal Type
Wire Seal
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Material
Silicone
Color
Green
Cable Insulation Diameter
10.59 - 11.59 mm [ .417 - .456 in ]
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power
Packaging Method
Box
Packaging Quantity
2500
Shore A Hardness
40
Lubricant Content
Yes
Previews
3D
2D
Download CAD models