??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2287497-1
Bill of material
2287497-1
Part Number
2287497-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2287497-1
TE Internal Description
SINGLE WIRE SEAL,1.5MM CONTACT SYSTEM
Seal Type
Wire Seal
Sealable
Yes
Material
Silicone
Color
Green
Cavity Diameter
1.5 mm [ .059 in ]
Cable Insulation Diameter
2.2 - 2.4 mm [ .086 - .094 in ]
Operating Temperature Range
-40 - 140 C [ -40 - 284 F ]
UL Flammability Rating
UL 94-V0
Resistance to Hydrocarbons
Poor
Shore A Hardness
50
Lubricant Content
Yes
Previews
3D
2D
Download CAD models