??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
228618-4
Bill of material
228618-4
Part Number
228618-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
228618-4
TE Internal Description
PIN,STRAIGHT,SIZE 8,AMPLIMITE
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Compatible with RF Cable Type
Belden 9246, RG 142, RG 142A, RG 142B, RG 400, RG 58A
Product Type
Contact
Connector Type
Coaxial Contacts
Number of Positions
1
Impedance Options
Non-Matched
Body Style
Straight
Ferrule Material
Brass
Ferrule Plating Material
Tin-Lead
Outer Shell Plating Thickness
50 uin
Outer Shell Plating Material
Gold
Outer Shell Material
Brass
RF Connector Center Contact Material
Beryllium Copper
Contact Type
Pin
RF Connector Center Contact Plating Material
Gold
Contact Mating Retention
Without
Contact Current Rating Max
1 A
Contact Mating Area Plating Thickness
30 uin
Connector Mounting Type
Cable Mount (Free-Hanging)
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power & Signal
Packaging Method
Package
Dielectric Material
PTFE
Comment
Non-Impedance Matched and 50 Ohm are not intermatable.
Previews
3D
2D
Pobierz modele CAD