??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
228435-1
Bill of material
228435-1
Part Number
228435-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
228435-1
TE Internal Description
CONN COMML SMB RT ANGLE PCB
Connector Product Type
Connector Assembly
RF Interface
SMB
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Brass
Body Plating Material
Tin
Body Underplating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
3.937 mm [ .155 in ]
RF Connector Coupling Mechanism
Snap-Fit
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Height Above PC Board
9.78 mm [ .385 in ]
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Packaging Method
Carton
Dielectric Material
Polypropylene
Grade
Commercial
Previews
3D
2D
Download CAD models