??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281762 - FLKMS-D37 SUB/B
Bill of material
PHOENIX CONTACT 2281762
Product number of the Manufacturer
2281762
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection, connection 2: D-SUB socket strip 37-position
Manufacturer Type Description
FLKMS-D37 SUB/B
International product number
4017918055011
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
width
79 mm
height
77 mm
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178
net weight
0.211 kg
depth
72 mm
Pole number
37
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918055011
Manufacturer product designation
Interface module
Manufacturer product description
Interface module, connection 1: Screw connection, connection 2: D-SUB socket strip 37-position
Product type
FLKMS-D37 SUB/B
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.