??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281746 - FLKMS-D50 SUB/S
Bill of material
PHOENIX CONTACT 2281746
Product number of the Manufacturer
2281746
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB pin strip 1x 50-position, connection 2: Screw connection 54-position
Manufacturer Type Description
FLKMS-D50 SUB/S
Preview
International product number
4017918054991
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
rated voltage
25 V
rated current
2 A
Application standards
IEC 60664, DIN EN 50178
width
101.25 mm
height
77 mm
net weight
0.256 kg
depth
71.00 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918054991
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature pin strip, for mounting on NS 35/7.5 or NS 32, 50-pos.
Product type
FLKMS-D50 SUB/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models