??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
2281720 - FLKMS-D25 SUB/S
Lista materiale
PHOENIX CONTACT 2281720
Product number of the Manufacturer
2281720
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection, connection 2: D-SUB pin strip 25-position
Manufacturer Type Description
FLKMS-D25 SUB/S
Preview
International product number
4017918054977
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
width
67.500 mm
height
77 mm
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178
net weight
0.169 kg
depth
72 mm
Pole number
25
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4017918054977
Manufacturer product designation
Interface module
Manufacturer product description
Interface module, connection 1: Screw connection, connection 2: D-SUB pin strip 25-position
Product type
FLKMS-D25 SUB/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte