??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281694 - FLKM-D25 SUB/B/LA
Bill of material
PHOENIX CONTACT 2281694
Product number of the Manufacturer
2281694
Short Description
Interface module
Long Description
Interface module, with light indicator, connection 1: D-SUB socket strip 25-position, connection 2: Screw connection 28-position
Manufacturer Type Description
FLKM-D25 SUB/B/LA
Preview
rated voltage
30 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
width
90 mm
height
77 mm
net weight
0.162 kg
depth
57.5 mm
Pole number
25
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4017918054946
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature socket strip, for mounting on NS 35/7.5 or NS 32, with light indicator, 25-pos.
Product type
FLKM-D25 SUB/B/LA
GLN of manufacturer
4063151
International product number
4017918054946
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
24
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD