??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281571 - FLKMS 34
Bill of material
PHOENIX CONTACT 2281571
Product number of the Manufacturer
2281571
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 34-position, connection 2: Screw connection 34-position
Manufacturer Type Description
FLKMS 34
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
78.75 mm
height
77 mm
net weight
0.191 kg
depth
71 mm
Pole number
34
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918054823
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 32 or NS 35/7.5, with pin strip and short and long locking latches for socket strips, 34-pos.
Product type
FLKMS 34
GLN of manufacturer
4063151
International product number
4017918054823
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)