??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281209 - FLKM-D25 SUB/B
Bill of material
PHOENIX CONTACT 2281209
Product number of the Manufacturer
2281209
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB socket strip 1x 25-position, connection 2: Screw connection 26-position, number of channels: 16
Manufacturer Type Description
FLKM-D25 SUB/B
Preview
International product number
4017918054632
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
78.65 mm
height
77 mm
net weight
0.137044 kg
depth
57.50 mm
Pole number
25
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918054632
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature socket strip, for mounting on NS 35/7.5 or NS 32, 25-pos.
Product type
FLKM-D25 SUB/B
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD