??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281144 - FLKM-D25 SUB/S
Bill of material
PHOENIX CONTACT 2281144
Product number of the Manufacturer
2281144
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB pin strip 1x 25-position, connection 2: Screw connection 26-position
Manufacturer Type Description
FLKM-D25 SUB/S
Preview
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
width
78.75 mm
height
77 mm
net weight
0.151 kg
depth
57.5 mm
Pole number
25
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4017918054595
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature pin strip, for mounting on NS 35/7.5 or NS 32, 25-pos.
Product type
FLKM-D25 SUB/S
GLN of manufacturer
4063151
International product number
4017918054595
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models