??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281128 - FLKM-D 9 SUB/S
Bill of material
PHOENIX CONTACT 2281128
Product number of the Manufacturer
2281128
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB pin strip 1x 9-position, connection 2: Screw connection 10-position
Manufacturer Type Description
FLKM-D 9 SUB/S
Preview
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
width
33.75 mm
height
77 mm
net weight
0.061 kg
depth
57.5 mm
Pole number
9
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4017918054571
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature pin strip, for mounting on NS 35/7.5 or NS 32, 9-pos.
Product type
FLKM-D 9 SUB/S
GLN of manufacturer
4063151
International product number
4017918054571
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型