??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281115 - FLKM-D37 SUB/S
Bill of material
PHOENIX CONTACT 2281115
Product number of the Manufacturer
2281115
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB pin strip 1x 37-position, connection 2: Screw connection 38-position
Manufacturer Type Description
FLKM-D37 SUB/S
Preview
International product number
4017918054564
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
101.15 mm
height
77 mm
net weight
0.182206 kg
depth
57.50 mm
Pole number
37
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918054564
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature pin strip, for mounting on NS 35/7.5 or NS 32, 37-pos.
Product type
FLKM-D37 SUB/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models