??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281076 - FLKM 40
Bill of material
PHOENIX CONTACT 2281076
Product number of the Manufacturer
2281076
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 40-position, connection 2: Screw connection 40-position, number of channels: 32
Manufacturer Type Description
FLKM 40
Preview
rated voltage
25 V
rated current
1 A
International product number
4017918054526
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Application standards
EN IEC 60664-1
certificate/approval
cUL Recognized, UL Recognized
width
112.5 mm
height
77 mm
depth
57.47 mm
net weight
0.1682 kg
Pole number
40
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918054526
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 32 or NS 35/7.5, with pin strip and short and long locking latches for socket strips, 40-pos.
Product type
FLKM 40
URI of the product
http://www.phoenixcontact.com/product/2281076
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models