??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281050 - FLKM 26
Bill of material
PHOENIX CONTACT 2281050
Product number of the Manufacturer
2281050
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 26-position, connection 2: Screw connection 26-position
Manufacturer Type Description
FLKM 26
Preview
International product number
4017918054502
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
78.75 mm
height
77 mm
net weight
0.130854 kg
depth
57.50 mm
Pole number
26
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918054502
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 32 or NS 35/7.5, with pin strip and short and long locking latches for socket strips, 26-pos.
Product type
FLKM 26
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD