??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2281034 - FLKM 16
Bill of material
PHOENIX CONTACT 2281034
Product number of the Manufacturer
2281034
Short Description
Interface module
Long Description
Interface module, connection 1: IDC/FLK pin strip 1x 16-position, connection 2: Screw connection 16-position
Manufacturer Type Description
FLKM 16
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
44.9 mm
height
79.95 mm
net weight
0.087 kg
depth
57.5 mm
Pole number
16
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918054489
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 32 or NS 35/7.5, with pin strip and short and long locking latches for socket strips, 16-pos.
Product type
FLKM 16
GLN of manufacturer
4063151
International product number
4017918054489
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models